Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Quick-fit coupling
Version 1
with radial offset compensation
Version 2
with mounting flange
Main material
steel
D=Thread
M16
A
22,5
A1
12,5
D1
65
D2
9
D3
15
L
64
L1 min.
22
L3
23
Max. permissible tensile and compressive stress kN
18
SW
24
T
8,5
UNSPSC Code
27111703
Version
Internal thread
radial offset compensation X max.
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Coupling part and steel flange.
Nut (DIN 439), grade 8.8.
Version
Coupling part and flange tempered and phosphated.
Nut black oxidised.
Note

Space saving quick-fit couplings with radial offset compensation suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is with a T-slot, a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought