Quick-fit coupling with radial offset compensation steel phosphated 23450-101
- Simple and robust
- Versatile use
- Compatible with all common pneumatic and hydraulic cylinders
- Versions: external or internal thread
Sales unit
€31.24
plus sales tax
Added to your shopping cart
Designation
Quick-fit coupling
Version 1
with radial offset compensation
Version 2
Internal thread
Main
material
steel
Surface finish
body
phosphated
D=Thread
M10x1,25
D1
30
L
56,2
L1
min.
15
L3
min.
16
L4
29
Max. permissible tensile
and compressive stress
kN
6,5
SW
27
SW1
17
Thread type
internal thread
UNSPSC Code
27111703
radial offset
compensation
X max.
0,7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Coupling part and claw in steel.
Nut (DIN 439) in steel, grade 8.8.
Nut (DIN 439) in steel, grade 8.8.
Version
Coupling part and flange tempered and phosphated.
Nut black oxidised.
Nut black oxidised.
Note
Quick-fit couplings with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is carried out by means of a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic cylinders via the connecting thread.
The quick-fit coupling does not transmit any torque.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.