Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cross roller bearing
Version 1
double-sided seal
Version 2
Preloaded
Main material
ball-bearing steel
Component material
steel
D1=Outside diameter
61
D=internal diameter
50
H=Height
5
D2
57
D3
52,5
Dynamic base loads kN
2,28
R
0,5
Static base loads kN
3,2
Steel code
1.3505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Inner ring, outer ring and rolling elements, bearing steel.
Note
The compact cross-roller bearing is available in two widths: 5 mm and 8 mm. It is characterised by a robust and compact design and is ideal for applications where space is limited and for lightweight constructions.

There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).

The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.

The cross-roller bearings are sealed on both sides.

Other bearing clearances and tolerance classes are available on request.
Technical Data
See Downloads, Technical Information.
Drawing reference
1) Rollers
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought