Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spherical roller bearing
Version 1
cylindrical bore
Version 2
with cage
Form
O
Form definition
open
Product type
FAG
Main material
ball-bearing steel
Component material
steel
B=Width
20
D1=Outside diameter
62
D=internal diameter
30
KZZ.=Abbreviation
22206-E1
B1
4,8
D2
3,2
Dynamic load rating N
64000
R min.
1
Speed limit rpm
13000
Static load rating N
57000
UNSPSC Code
31171510
α
1,5°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage, steel.
Version
open.
Note
Spherical roller bearings accept high radial and axial loads. Axial loads are absorbed in both directions.
They are designed for high loading. Spherical roller bearings compensate for angular errors (set angle α). With groove and lubrication holes.

The main dimensions of the spherical roller bearing conform to DIN 625-2. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +200 °C.
On request
Other dimensions and versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought