Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
O-Ring
Main material
FKM
Main colour
black
D1=Internal diameter
10
D2=Cord thickness
3
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
FKM.
Version
Shore hardness ~ 70, black.
Note
O-rings are universally applicable sealing elements for sealing against liquid or gaseous media. They are suitable for static and subordinate dynamic applications. O-rings can be installed for both radial and axial sealing. The sealing effect results from the axial or radial compression of the cross-section during installation. When installed, the pressure of the medium increases the deformation of the O-ring, improving the sealing effect. For optimum sealing, O-rings with the largest possible cord thickness should be selected.

During installation, care must be taken to ensure correct groove size, compression, expansion and/or compaction.

Relative to the O-ring inner diameter, the following should not be exceeded
max. 6% expansion
max. 3% compression.

FKM has very good resistance to ozone, oxygen, ageing and weathering. It offers very good thermal and chemical resistance, as well as low gas permeability, making it suitable for high vacuum applications. It is also flame-resistant and has a low compression set.

Chemically, FKM is highly resistant to mineral, vegetable and animal oils, fuels, many alkalis, acids and solvents. However, it is less resistant to polar solvents, certain alkalis and superheated steam.

The suitability for the respective application must be checked by the user.
Temperature range
-20 °C to +200 °C.
On request
Other dimensions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought