Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pedestal bearing
Version 1
Closed
Version 2
long
Form
A
Main material
aluminium
B=Width
52
D=diameter
12
H=Height
35
L=Length
32
B1
30
D1
22
D2
4,3
D3
5,3
E1
36
E2
42
E3
23
E4
11,5
H1
18
H2
6
L1
20
L2
32
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These pedestal bearings made of extruded aluminum profile have six mounting holes and meet all the requirements placed on a housing.
Material
Aluminium.
Note
All linear ball bearings with standard installation heights can be combined with the pedestal bearings.
Accessory
Linear plain bearing 21495-01.
Linear ball bearing with plastic cage 21500.
Linear ball bearing with steel cage 21505.
Stainless steel linear ball bearing 21505-01.
Linear ball bearing, self-aligning 21510.
Linear ball bearing, self-aligning, high load rating 21515.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought