Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cardan adapter
Main material
steel
Surface finish body
black oxidised
D1=Diameter
63
D4=Thread
M8
T=thread depth
15
B
140
B1
100
D2
30
D3
78
L
40
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel (grade 400 N/mm2).
Version
Black oxidised.
Note
Cardan adapter for cardan mounting of trapezoidal nut with flange.

The cardan adapters for trapezoidal thread nuts with flange enable play-free, precise connections between the spindle and nut - even by slight angular errors. Due to the cardanic bearing, trapezoidal thread nuts can better compensate for movements, which significantly simplifies assembly and operation.

By D1=45, there is another hole pattern on the back with D3=65.
By D1=50, there is another hole pattern on the back with D3=65 / M8.
Assembly
The trapezoidal thread nut must be fastened onto the adapter. Trapezoidal thread nuts from norelem can be easily assigned based on the diameter D1. For nuts from other manufacturers, the dimensions D1 and D3 must be compared so that the correct adapter is selected.
Advantages
These robust cardan adapters offer a durable solution for a wide range of applications in machine and plant construction. They impress with their easy handling, reliable function and high precision.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought