Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Trapezoidal thread nut
Version 1
RH thread
Version 2
single start
Main material
gunmetal
D1=Shaft diameter
28
D2=Flange diameter
48
DxP=thread
Tr 16x4
L=Length
24
D3
38
D4
6
L1
12
L2
8
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
no
~ TSCA 6(H) conformity
yes

Description

Material
Gunmetal Rg7.
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.

For low and medium speed motion drives. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.

Tolerance class 7H.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought