Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Trapezoidal thread nut
Version 1
RH thread
Version 2
single start
Main material
stainless steel
D1=Outside diameter
50
DxP=thread
Tr 24x5
L=Length
36
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel C35Pb.
Stainless steel 1.4305.
Gunmetal Rg7.
Plastic PA6.6 (mit MoS2).

Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.

Steel and stainless steel nuts: for adjustments during manual operation and as locking nuts. Not advised for use with motorised drives due to the steel/steel material pairing.

Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts have good dry-running properties on steel spindles.

Plastic nuts: for low-noise motion drives. Good dry-running properties.

Tolerance class 7H.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought