Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Trapezoidal thread spindle
Version 1
Clockwise thread rolled
Version 2
single start
Main material
stainless steel
DxP=thread
Tr 36x6
L=Length
1000
D1 max.
32,882
D1 min.
32,547
D2
27,9
Steel code
1.4301
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).

Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note
Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.

The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.

Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought