Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping disc
Main material
steel
Surface finish body
black oxidised
D1=Internal diameter
6,5
D2=Outside diameter
13
S1
3
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0503.
Version
Black oxidised, hardened ≈ 54 HRC.
Note
Discs (clamping discs) for easy tensioning of helical springs and elastomer buffers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought