Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide pin
Main material
steel
Surface finish body
bright
D1=Pin diameter
6
D2=Thread
M4
L=Length
25
L1
6
SW
3
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.7225.
Version
Bright.
Note
Guide pins for guiding springs. These determine the position of the springs and prevent lateral flexing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought