Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Damping plate
Main material
polyether-urethane
Main colour
red
B=Width
200
H=Height
12,5
L=Length
200
Density (kg/m³)
165
Dynamic load range (N/mm²)
0,016
Permanent static load (N/mm²)
0,010
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyether-urethane.
Version
Cellular polyether-urethane.
Note
The damping plates are made of cellular polyether-urethane and can effectively absorb shock loads and continuous loads.

The damping plates can be machined afterwards to adjust their dimensions.
A number of damping plates can be placed side by side to increase the damping surface area.

Red = soft.
Green = medium.
Bordeaux = hard.
Temperature range
-30 °C to +70 °C.
On request
Other thicknesses.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought