Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Gas spring
Main material
stainless steel
D1=Housing diameter
28
D=shaft diameter
14
F1=Push out force (N)
250
F1=min./max. (N)
200-2500
D2
M10
Hazardous goods class
Dangerous goods class 2.2
L
807
L1
12
Progression %
40
Size
14/28
Travel S
350
UN No.
UN 3164
UNSPSC Code
31161702
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ PFAS substance/s
PTFE,FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Piston rod, stainless steel 1.4305.
Pressure tube, stainless steel 1.4301.
Filling medium: oil, nitrogen.

Version
Piston rod and pressure pipe, bright.
Note
Individual filled gas springs are excluded from replacement
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. There is also an internal defined quantity of oil for end position damping and lubrication purposes. The gas springs contain a check valve in the grub screw of the pressure pipe which enables the extension force to be subsequently reduced.

The gas springs must be stored and mounted with the piston rod extending downwards.

The physical properties that apply when a gas spring is being filled result in a tolerance range of ±5 % for the rated extension force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request
Other extension forces.

Potential extension force F1 (min.–max.)
Size 06/15: 40–400 N
Size 08/19: 50–700 N
Size 10/23: 100–1200 N
Size 14/28: 200–2500 N
Accessory
See adjacent illustration for connectors and hardware.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought