Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Gas spring
Main material
steel
D1=Housing diameter
28
D=shaft diameter
14
F1=Push out force (N)
250
F1=min./max. (N)
150-2500
D2
M10
Hazardous goods class
Dangerous goods class 2.2
L
207
L1
12
Progression %
40
Size
14/28
Travel S
50
UN No.
UN 3164
UNSPSC Code
31161702
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ PFAS substance/s
PTFE,FKM
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Piston rod and pressure tube steel.
Fill medium: oil, nitrogen.
Version
Piston rod, hard chromed.
Piston rod Ø4 is stainless steel.
Pressure tube painted black.
Note
Individual filled gas springs are excluded from replacement.
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. For end-of-travel damping and lubrication, a defined amount of oil is also contained inside. The gas springs contain a nonreturn valve in a threaded pin on the pressurised pipe, which allows the pushing force to be lowered at a later time.

Gas pressure springs in the sizes 04/12 and 06/15 must be stored and installed with the piston rod extending downwards. As of size 08/19, storage and installation in any orientation is possible. Keep in mind, however, that end-of-travel damping is effective only when the piston rod extends downwards.
As a consequence of the physical properties when filling a gas spring, a tolerance range of ±5 % results for the rated pushing force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request
Other extension forces.

Potential extension force F1 (min. - max.)
Size 04/12: 10 - 180 N
Size 06/15: 40 - 400 N
Size 08/19: 50 - 700 N
Size 10/23: 100 - 1200 N
Size 14/28: 150 - 2500 N
Accessory
See adjacent illustration for connectors and hardware.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought