Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Profile damper
Version 1
axial dampened
Main material
co-polyester elastomer
D=outside diameter
17
G=Thread
M4
H=Height
16
L=thread length
4
D1
15
D2
22
Tightening torque of screws Nm
1,7
Travel S
7
UNSPSC Code
31161701
max. energy absorption Nm per stroke by emergency stop
9
max. energy absorption Nm per stroke by permanent load
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Co-polyester elastomer.
Version
Material hardness Shore 55D.
Note
Suitable for emergency stop and continuous use
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.

The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.

Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.

Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) galvanised:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**

** With DIN 125 washer, galvanised steel.
Application
Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plants
Temperature range
-40 °C to +90 °C
Assembly
Mounting position: any.
Secure fastening screws with LOCTITE thread lock.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought