Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rubber-metal overhead element
Version 1
Internal thread
Form
C
Form definition
round
Main material
steel
Surface finish body
galvanised
Component material
natural rubber
B=Width
62,5
D=diameter
63
E=Hole spacing
85
G=Thread
M10
H=Height
30
SW=key width
21
D2
10,5
H3
1,5
Load N
250
Shore grade
40
Thread type
internal thread
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version
Steel galvanised.
Note
The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought