Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rotation damper
Version 1
rotation both ways
Version 2
square socket
Form
B
Main material
steel
Surface finish body
galvanised
Component material
plastic
B=Width
65
D2=Fastening hole
8
D=diameter
47
H=Height
10,3
B1
56
Cycle rate (cycles per minute)
12
D1
42,8
D3
4,5
H1
1,25
H2
8
H4
1,5
Torque Nm
2±0,3
UNSPSC Code
31161701
max. rpm
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Outer body steel.
Mounting bush plastic.
Version
Steel galvanised.
Note
Rotation dampers are maintenance-free, ready-to-install elements for the controlled braking and damping of rotational or linear movements.

These rotation dampers enable the smooth opening and closing of small covers, compartments and drawers. They protect sensitive components and can also raise the quality and value of products.

The rotation dampers brake right or left rotations or in both directions.

One cycle rate corresponds to one 360° right rotation and one 360° left rotation.
Attention
The rotation damper bush should not be used as a support, but rather as an external guide or bearing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought