Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle joint
Version 1
DIN 71802
Version 2
LH thread
DIN
DIN 71802
Form
CS
Form definition
with retaining clip
Main material
steel
Surface finish body
galvanised and passivated
D2=Thread
M16
A
45
D1
19
D3
22
D4
M16
E
21,5
L2
28
L3
20
SW
16
Thread type
internal and external thread
UNSPSC Code
25171509
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Trivalent passivated.
Stainless steel version bright.
Note
LH thread refers to dimension D2.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought