Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clevis tang
Version 2
RH thread
Main material
stainless steel A2
Surface finish body
bright
D2=Thread
M5
A
10
A1
10
B
5
D1
5
F
0,5
G
7,5
L1
26
L2
20
L3
8
L4
12,5
Steel code
1.4305
UNSPSC Code
27112302
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
Note
The clevis tang can be combined with a DIN 71752 clevis. These items are mainly used when connections are required to compensate for a directional shift in one direction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought