Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clevis
Version 2
RH thread
DIN
DIN 71752
Main material
free-cutting steel
Surface finish body
galvanised
D2=Thread
M5
A
10
A1
10
B
5
D1
5
D3
9
G
10
L1
26
L2
20
L3
7,5
Thread type
internal thread
UNSPSC Code
27112302
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
Note
*similar to DIN 71752.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought