Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snap-in pin
Version 1
for DIN 71752 clevis
Main material
steel
Surface finish body
galvanised
Component material
leaf spring steel
Surface finish component
tempered and manganese phosphate treated
D1
20
G
40
L1
87,5
L2
71,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Pin, steel.
Spring, tempered leaf spring steel.
Version
Galvanised.
Note
For DIN 71752 clevis.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought