Online: Standard delivery free of shipping costs over €100
EN
Choose your language
4 Hits

Description

Material

Z-piece, U-piece, frame piece, hinge pin and pin steel or stainless steel 1.4301.

Version
Z-piece, U-piece and hinge pin steel, bright or electro zinc-plated.
Frame and pin electro zinc-plated steel.
Z-piece, U-piece, frame piece, hinge pin and pin stainless steel, polished.
Note
The hinges are not visible to the user.
They can be mounted for right or left use.
Adjustable horizontally.

The opening angle of the hinges is 90° or 180°.
Assembly
Central guide that prevents vertical tilting during assembly.
Drawing reference
1) Z-piece
2) Frame
3) Hinge pin
4) Pin
5) U-piece

Other customers also bought