Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
Internal
Version 2
110°
Main material
steel
Main colour
galvanised
A=Width
102
B=Height
80,5
A1
81
B1
27
B2
14
B3
32
B4
12
B5
16
B6
20,5
C
76
D
7
S
3
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, pins and connecting elements anodised aluminium.
Version
Galvanised.
Note
These hinges are the reinforced version.
When hung on 2 hinges a 25 kg door can be opened and closed 10,000 times.
Application
Invisible hinges for overlapping or inset doors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought