Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle bracket
Form
A
Main material
steel
A
40
A1
10
A2
16
B
20
D
10
D1
5,3
L
9
L1
3
R
10
Strength N
800
T
2
UNSPSC Code
31161703
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4404.

Version
Steel galvanised.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought