Hinge with detent aluminium black anodised 27862-556711
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Engages every 30° (0 to 270°)
- Designed for over 30,000 switching cycles
- Temperature range -30 °C to +70 °C
Sales unit
€36.34
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
with detent
Product type
hinge with detent
Main
material
aluminium
Main
colour
black anodised
A=Length
55
B=Width
67
A1
38
B1
48
D
6,3
D1
18
F1
N
11300
F2
N
5700
Kind of fastening
fastening holes
Max.
torque
Nm
1,8
S
4,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium 6060 T5.
Screws and nuts stainless steel.
Washers PA.
Screws and nuts stainless steel.
Washers PA.
Version
Black anodised
Note
These hinges have a detent mechanism. These index every 30° from 0° to 270° and hold doors or hatches open or tightly closed.
The detent torque is not adjustable.
The hinges are designed for over 30,000 operating cycles.
Torque tolerance ± 20 %.
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The detent torque is not adjustable.
The hinges are designed for over 30,000 operating cycles.
Torque tolerance ± 20 %.
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -30°C to +70°C
Accessory
DIN 912/ DIN EN ISO 4762 socket head screw.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.