Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angular hinge
Version 1
with fastening nut
Version 2
long
Product type
angular hinge
Main material
steel
Main colour
galvanised
A=Length
45
B=Width
40
D1=Outside diameter
M6
A1
30
A2
10
B1
28
Kind of fastening
fastening nuts
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version
Steel galvanised.
Stainless steel bright.
Note
Block hinges with fastening nuts and extended middle section for inset doors.
Mounted with nuts (M6 or M8) from inside.
The hinge can be mounted left or right. The opening angle is 180°.
Supplied unassembled. Fastening nuts and washers are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought