Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End cap
Version 1
for hinge
Version 2
for aluminium profiles
Main material
plastic
Surface finish body
embossed
Main colour
white aluminium
D=diameter
6,15
H=Height
6
D1
10
H1
5
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Version
Colour: White aluminium, similar to RAL 9006.
Note
End caps for in-frame hinge halves 27869-05 and on-frame hinge halves 27869-06.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought