Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge half
Version 1
for aluminium profiles
Product type
on-frame
Main material
aluminium
Surface finish body
anodised
A1=Hole spacing left
19,25
A3=Wing length left
35,8
D=diameter
6,4
B2
50
B4
30
D1
10
D2
6,1
F1 N
100
F2 N
150
Kind of fastening
fastening holes
No. of holes
2
S
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
anodised.
Note
hinge halves for panel elements and aluminium profiles.
Hinge halves can be individually combined.
360° rotation.

Fastened using DIN 7991 / ISO 10642 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Pin 27869-15.
End cap 27869-20.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought