Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge pin
Version 2
sprung
Main material
polyamide
Main colour
green
Component material
steel
Surface finish component
galvanised
D=diameter
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip PA.
Spacer PA.
Pin steel.
Version
Grip green.
Spacer black.
Pin galvanised.
Note
These pin hinges with spring-assisted grip are suitable for in-frame doors. The hinges are not visible to the user.
They can be mounted for left or right use.
The hinge opening angle is 120°.

Thanks to the spring-loaded pin, the door can be easily fitted and removed.

The pin hinges can also be used as indexing pins.
Assembly
1. Installation is carried out without tools by pressing the locking pin into the grip.
2. Removing the door.
3. Mounting the door.
4. Info: The gap between two components can be adjusted by countersinking the installation hole. The clamping range (S) lies between 0-4 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought