Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
for aluminium profiles
Version 2
finned
Form definition
with mounting set
Product type
internal
Main material
aluminium
Surface finish body
anodised
A1=Hole spacing left
27,5
A2=hole spacing right
27,5
A3=Wing length left
43
A4=Wing length right
43
A=Length
86
B=Width
84
BN=For slot
8
D=diameter
6,1
B1
81
B2
40
B3
41
D1
14,2
F1 N
200
F2 N
200
Kind of fastening
fastening holes
N
8
S
3,8
Type
I
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hinges aluminium.
Pin stainless steel.
End cap fibreglass reinforced thermoplastic.
Version
Hinge anodised.
Pins bright.
End cap white aluminium.
Note
Hinge for panel elements and aluminium profiles, lift-off type
Hinges can be assembled left or right.
360° rotation.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.

Mounting set:
2x DIN 7991 / ISO 10642 countersunk screw with hex socket.
2x Twist-in slot nuts, keyed, type I.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought