Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
adjustable
Form
B
Form definition
vertical
Product type
Hinge
Main material
zinc
Main colour
chromed
Component material
stainless steel
A1=Hole spacing left
21
A2=hole spacing right
21
A3=Wing length left
38
A4=Wing length right
38
A=Length
76
B=Width
60
S=Thickness
8
B1
34
D1
6,5
F1 N
3650
F2 N
2000
H
15
Kind of fastening
fastening holes
Opening angle
270°
Travel path L max.
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hinges and adjustment bushes die-cast zinc.
Pin stainless steel.
Version
Hinges and adjustment bushes bright chrome plated or black.
Pins bright.
Note
Hinges for inset doors.
The hinges can be mounted right or left.

The arrowheads mark the centre of the adjustment travel ”L” for ease of assembly.

Doors and hatches can be positioned in stages by moving the adjustment bushes. Machining tolerances and door gaps can thus be compensated for and re-adjusted horizontally and vertically.

The serrations on the underside of the adjustment bushes and in the slotted holes of the hinge prevent slippage.
The adjustment bushes completely cover the slotted holes so that no dirt can accumulate within the adjustment range.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Countersunk screws with hex socket DIN EN ISO 10642 (M6) 07175.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought