Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
with oblong holes
Product type
Hinge
Main material
zinc
Main colour
black powder-coated
Component material
stainless steel
A=Length
80
B=Width
40
F1 N
1200
F2 N
500
Kind of fastening
elongated holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Die-cast zinc.
Hinge pin stainless steel.
Washer thermoplastic.
Version
Hinge black powder-coated.
Pin bright.
Washer black.
Note
Elongated holes enable easy horizontal adjustment.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought