Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Product type
Hinge
Main material
zinc
Main colour
black
Component material
stainless steel
A1=Hole spacing left
45
A2=hole spacing right
45
A3=Wing length left
60
A4=Wing length right
60
A=Length
120
B=Width
60
S=Thickness
8
B1
36
D1
M8
F1 N
5500
F2 N
1300
H
15
Kind of fastening
fastening screws
L
14
Opening angle
270°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hinges die-cast zinc.
Pin stainless steel.
Fastening screws steel.
Version
Hinges abrasive blasted, chrome plated or black.
Pins bright.
Fastening screws galvanised.
Note
Hinges for inset doors.
The hinges can be mounted right or left.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought