Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
lift-off
Version 2
right
Product type
hinge lift-off
Main material
thermoplastic
Main colour
black
Component material
stainless steel
A1=Hole spacing left
17,5
A2=hole spacing right
15
A3=Wing length left
29,5
A4=Wing length right
26
A=Length
55,5
B=Width
48
B2
28
D1
6,6
D2
6
D3
14
F1 N
750
F2 N
450
H
9
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Version
Hinge black. Pin bright.
Note
All hinges can be supplied on request with guide tabs for the slots of aluminium profiles (slots 6, 8 and 10). They facilitate assembly, secure the hinge against rotation and make it harder wearing.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought