Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Form
C
Form definition
with pin/head and cotter pin
Product type
Hinge
Main material
thermoplastic
Main colour
black
Component material
stainless steel
Surface finish component
bright
A1=Hole spacing left
22,5
A2=hole spacing right
22,5
A3=Wing length left
38,5
A4=Wing length right
38,5
A=Length
77
B=Width
48
B2
28
D1
6,6
D2
6
D3
14
F1 N
750
F2 N
450
H
9
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material

Fibreglass reinforced thermoplastic.
Hinge pin and accessories stainless steel 1.4305.

Version
Hinge black similar to RAL 9005.
Hinge pin bright stainless steel.
Accessories bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages
Tool-free mounting and removal
Scope of delivery
Two hinge halves.
Selected hinge pin and/or accessories.
On request
Unequal leaf length combinations.
Drawing reference
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
Form D: with locking pin /folding latch

2) Hinge pin
3) Cotter pin
4) Key ring
Accessory
03400 Locking pins with folding latch.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought