Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
fastening hole
Product type
Hinge
Main material
thermoplastic
Main colour
black
Component material
steel
A1=Hole spacing left
31,5
A2=hole spacing right
31,5
A3=Wing length left
48
A4=Wing length right
48
A=Length
96
B=Width
96
B2
60
D1
10,5
D2
8
D3
16
F1 N
4300
F2 N
1810
H
16
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Version
Hinge black.
Hinge pin galvanised.
Note
Hinges with fastening holes for DIN 7991/UNI 5933 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought