Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Product type
Hinge
Main material
stainless steel A4
Surface finish body
high-gloss polished
Component material
stainless steel
A1=Hole spacing left
11,5
A2=hole spacing right
11,5
A3=Wing length left
19
A4=Wing length right
19
A=Length
38
B=Width
30
B2
14
B3
8
D1
4,5
D2
3
F1 N
700
F2 N
450
H
9,5
H1
5,5
Kind of fastening
fastening holes
Load capacity N
1000
Steel code
1.4401
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Hinge stainless steel 1.4401.
Pin stainless steel 1.4104.

Version
High-gloss polished.
Note
Hinge for panel elements and aluminium profiles, non lift-off. Pin end closed. Screws countersunk, thus minimum dirt accumulation.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought