Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Product type
Hinge
Main material
stainless steel A4
Main colour
polished
Component material
stainless steel
A1=Hole spacing left
30
A3=Wing length left
40
A=Length
47
B=Width
60
B2
40
B3
10
D1
5,3
D2
6,5
H
19,5
H1
6
Kind of fastening
fastening holes
Steel code
1.4401
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Hinge body stainless steel 1.4401.
Pin and retaining rings stainless steel 1.4305.

Version
Satin finished.
Note
Hinge for flush constructions.
Right or left mounting.
Ideal for mounting on narrow frames.
The opening angle is max. 200°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought