Hinge stainless steel A2 blasted 27876-11-82651
- Connect two fixed components flexibly to each other
- Application sectors: food stuff, packaging, chemical and pharmaceutical industries.
- Polished or blasted.
Sales unit
€32.86
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
A
Form definition
oval
Product type
hinge with clamping function
Main
material
stainless steel A2
Surface finish
body
blasted
A=Length
82
B=Width
65
A1
32
A2
23
A3
25
B1
35
D
M6
H
4
Kind of fastening
weldable
L
50
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4301.
Version
Polished or blasted.
Note
The high quality stainless steel hinges with fastening screws have an opening angle of 95°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.
The hinges are available in polished or abrasive blasted versions.
The hinges are available in polished or abrasive blasted versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.