Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
screw on
Form
B
Product type
Hinge
Main material
stainless steel A2
A=Length
55
B=Width
115
A1
38
B1
45
D
6,3
D1
12
Kind of fastening
fastening holes
S
2
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4310.

Version
Bright.
Note
Opening angle is max. 270°.
Accessory
Hinges, stainless steel with preset friction 27860-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought