Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
maintenance-free
Form
A
Main material
steel
Main colour
galvanised
A1=Hole spacing left
39
A2=hole spacing right
39
A3=Wing length left
70
A4=Wing length right
70
A=Length
140
B=Width
50
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Profile steel.
Bush Metaloplast.
Version
Steel parts galvanised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought