Spring hinge spring closed stainless steel A2 bright 27904-83-55671
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Integrated tension springs
Sales unit
€60.31
plus sales tax
Added to your shopping cart
Designation
Spring hinge
Version 1
spring closed
Product type
spring hinge
Main
material
stainless steel A2
Surface finish
body
bright
A=Length
55
B=Width
67
A1
38
B1
48
D
6,2
D1
18
F1
N
5885
F2
N
14669
Kind of fastening
fastening holes
S
4,5
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hinges A2 stainless steel.
Spring Bezinal steel.
Washers POM.
Spring Bezinal steel.
Washers POM.
Version
Stainless steel bright.
Note
The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Opening angle 270°.
Opening spring torque:
M(0°): 0.7 N.m / M(90°): 0.45 N.m / M(180°): 0.23 N.m
Closing spring torque:
M(0°): 0.23 N.m / M(90°): 0.45 N.m / M(180°): 0.7 N.m
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The specified load values for the hinges are non-binding guide values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Opening spring torque:
M(0°): 0.7 N.m / M(90°): 0.45 N.m / M(180°): 0.23 N.m
Closing spring torque:
M(0°): 0.23 N.m / M(90°): 0.45 N.m / M(180°): 0.7 N.m
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The specified load values for the hinges are non-binding guide values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
DIN 912/ DIN EN ISO 4762 socket head screw.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.