Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw plug
Version 2
for round tubes
Form definition
round
Main material
polyamide
Main colour
black
D1=Thread
M10
D=diameter
60
H=Height
5
L=Length
32
L1
17
Load rating max. kN (static load only)
2
Suitable for
Ø60x0,8-1,25
UNSPSC Code
27111706
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body polyamide.
Version
Body black.
Note
Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought