Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hollow screw
Form
A
Main material
steel
Surface finish body
galvanised
D1=Internal diameter
13
D=Thread
M24x2
H=Height
105
L=thread length
85
H1
15
Load rating max. kN (static load only)
60
SW
24
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised or black phosphated.
Note
Levelling feet consist of a plate and a threaded spindle.
The matching plate must be selected based on the inside diameter D1.
On request
Hollow screw with small hex size.
Accessory
Plate 27793-04.
Nut 07210-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought