Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Version 1
without holes
Main material
steel
D1=Thread
M8
D=plate diameter
60
H1=Total height
33,5
H=Height
13,5
L=thread length
20
Load rating max. kN (static load only)
2,5
SW
13
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Foot plate and threaded spindle in steel.
Version
Foot plate and threaded spindle galvanised.
Note
The threaded spindle is pressed into the rotatable base.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought