Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Plate
Form
C
Main material
thermoplastic
Main colour
black
D=plate diameter
125
H=Height
44
A
96
Load rating max. kN
18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plates, thermoplastic, glass-fibre reinforced.
Version
black.
Note
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27828.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought