Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Plate
Version 1
with through hole
Main material
steel
Surface finish body
painted
Main colour
daffodil yellow RAL 1007
D1=Internal diameter
22
D=plate diameter
120
H=Height
25
D2
35
Load rating max. kN
90
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Painted yellow or black phosphated.
Note
Levelling feet consist of a plate and a hollow screw.
The matching hollow screw must be selected based on the inside diameter D1.
The maximum static load is taken up by the hollow screws.
On request
Other dimensions.
Accessory
Hollow screw 27793-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought