Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Version 1
for hygienic area
Main material
stainless steel
Component material
rubber
D1=Thread
M24
D=plate diameter
150
H1=Total height
199
H=Height
35
L=thread length
65
D2
35
H2
49
H3
134
L1
85
L3
150
Load rating max. kN (static load only)
40
SW
20
SW1
30
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Foot plate and threaded spindle stainless steel 1.4301.
Base and seal rubber (EPDM).

Version
Foot plate, polished.
Threaded spindle, bright.
Rubber base black.
Rubber seal black.
Note
The levelling foot has an adjustment sleeve which covers the part of the thread. An O-ring is inserted inside the sleeve to prevent dirt from entering.

EPDM complies with the guidelines specified in the USDA documentation for rubber products.

The stainless steel levelling feet for sterile areas received the Equipment Acceptance Certificate of the USDA (US-Department of Agriculture).

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
Drawing reference
1) Adjustment range
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought