Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Version 1
with hollow screw
Version 2
with locknut
Main material
steel
Surface finish body
phosphated
Main colour
black
Component material
steel
Surface finish component
phosphated
D1=Thread
M36x2
D2=Internal diameter
22
D=plate diameter
150
H1=Total height
217
H=Height
25
L=thread length
177
H2
15
Load rating max. kN (static load only)
90
SW
41
SW1
55
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plate and hollow screw steel.
Version
Plate black phosphated or painted yellow.
Hollow screw galvanised or black phosphated.
Note
These levelling feet are suitable for heavy loads. They are used in particular for large machines and systems, as well as in automation and robotics.
The hollow screw permits the levelling foot to be mounted directly into the floor. The machine can be optimally and precisely aligned via the fine thread.

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

A maximum inclination of less than 3° can be compensated for.

Supplied as individual components.
Scope of delivery
Plate 27793-04.
Hollow screw 27793-10.
Nut 07210-02.
Accessory
Nut 07210-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought